IESNA:LM-63-2002
[TEST]P942060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31649
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2887 2868.9 2831.1 2798.2 2790 2793.3 2803.1 2821.2 2837.7 2842.6
2844.3 2868.9 2919.9 3003.8 3143.7 3341.1 3581.2 3870.8 4240.9 4681.8
5181.8 5793.8 6535.7 7379.6 8287.7 9263.2 10199.2 10635.1 9996.8 7725.1
4203 1186.1 363.6 215.5 123.4 51 0
2887 2877.2 2837.7 2804.8 2796.5 2798.2 2808.1 2826.2 2841 2845.9
2849.2 2875.5 2924.9 3013.7 3150.2 3349.3 3592.7 3883.9 4263.9 4704.8
5221.3 5851.4 6622.9 7448.7 8373.2 9373.4 10289.7 10684.5 9896.5 7552.3
4007.3 1112 352 197.4 115.2 46.1 0
2887 2873.9 2836 2801.5 2786.7 2788.3 2793.3 2803.1 2809.7 2816.3
2826.2 2854.1 2906.8 2990.7 3128.8 3311.4 3545 3821.4 4178.4 4614.3
5158.8 5839.9 6639.3 7527.7 8448.9 9426 10348.9 10829.2 10245.2 8157.7
4843 1786.5 477.1 236.9 139.8 54.3 0
2887 2867.3 2831.1 2793.3 2773.5 2768.6 2771.9 2773.5 2773.5 2785
2801.5 2832.7 2885.4 2967.6 3086.1 3260.4 3492.4 3775.3 4132.3 4566.6
5155.5 5859.6 6757.8 7769.5 8805.8 9822.5 10771.7 11307.9 11011.8 9468.8
6501.2 3145.3 947.5 345.5 167.8 52.6 0
2887 2867.3 2832.7 2793.3 2768.6 2763.6 2766.9 2766.9 2766.9 2780.1
2809.7 2837.7 2882.1 2952.8 3059.8 3221 3454.6 3745.7 4104.3 4561.7
5165.4 5969.8 7007.8 8236.7 9500 10631.8 11544.8 12123.9 12193 11403.3
9093.7 5469.7 2322.8 592.2 199 46.1 0
2887 2862.4 2827.8 2788.3 2762 2757.1 2762 2768.6 2768.6 2781.7
2813 2836 2870.6 2946.2 3059.8 3221 3448 3745.7 4110.9 4592.9
5223 6088.3 7249.6 8666 10103.8 11352.3 12267 12948 13365.9 13099.4
11354 7971.8 3818.1 1199.2 255 59.2 0
2887 2867.3 2831.1 2790 2763.6 2757.1 2760.4 2766.9 2766.9 2780.1
2809.7 2841 2885.4 2957.8 3069.6 3234.1 3464.4 3754 4115.9 4573.2
5176.9 5983 7025.9 8236.7 9486.9 10643.3 11597.5 12262 12350.9 11482.3
9302.6 5680.3 2232.3 575.8 166.1 44.4 0
2887 2870.6 2836 2794.9 2768.6 2762 2766.9 2771.9 2776.8 2790
2811.4 2845.9 2901.8 2985.7 3105.8 3272 3507.2 3793.4 4150.4 4597.9
5190.1 5936.9 6840 7825.4 8833.8 9852.1 10817.7 11358.9 10988.8 9542.8
6687 3214.4 959.1 360.3 171.1 52.6 0
2887 2875.5 2839.3 2799.8 2778.5 2775.2 2781.7 2794.9 2806.4 2817.9
2832.7 2862.4 2919.9 3010.4 3145.3 3331.2 3563.1 3844.4 4196.5 4622.5
5162.1 5831.6 6616.3 7473.4 8368.3 9335.5 10286.4 10765.1 10261.7 8534.4
5392.4 2118.8 607 289.5 154.6 62.5 0
2887 2878.8 2841 2801.5 2783.4 2781.7 2793.3 2816.3 2836 2847.5
2859.1 2888.7 2943 3035.1 3176.6 3375.6 3619.1 3913.5 4275.4 4713
5219.7 5849.7 6575.2 7389.5 8254.8 9213.8 10126.8 10485.4 9807.7 7613.2
4171.8 1256.8 383.3 194.1 103.6 41.1 0
2887 2877.2 2841 2801.5 2783.4 2783.4 2794.9 2816.3 2837.7 2847.5
2857.4 2882.1 2938 3025.2 3165 3359.1 3601 3908.6 4272.1 4686.7
5185.1 5788.9 6511 7330.2 8156.1 9115.1 10047.8 10488.7 9916.2 7841.9
4443.2 1396.6 404.7 210.6 108.6 37.8 0
